Poly Chain® HTD® Belts

Gates original HTD tooth profile combined with Poly Chain® belt construction.

Suitable for replacement of HTD belts in HTD sprockets.

  • The durable polyurethane body resists chemicals, oil, pollutants, and abrasion.

  • Robust aramid tensile cords combine minimal stretch with extraordinary strength.

  • Nylon tooth facing provides durable wear surface for long life.

Recommended Sprockets
Contact the Gates Made-To-Order Metals Team.

Poly Chain HTD Belts are Made-To-Order. Minimum order quantities and manufacturing lead times may apply. Contact Customer Service for availability.

Poly Chain HTD part numbers are comprised of pitch, pitch length and width. For example; part number PC1190-14M-55 denotes “PC” for Poly Chain, 1190mm pitch length, 14mm pitch and 55mm width.

Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a Poly Chain HTD belt lies within the tensile member.

Gates Poly Chain Carbon Belt Drive System Manual

Access our drive design manual to find out all you need to know about your Gates Poly Chain® GT® Carbon™ belt drive system. Learn more about safety, design, and proper usage.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource