High torque drives now have a lightweight option.
The Poly Chain GT Carbon Belt Construction Utilizes a Polyurethane Body Combined with Carbon Fiber Tensile Cords for Increased Capacity and Performance
Poly Chain® Carbon™ Volt™ belts deliver unmatched antistatic performance and meets ISO 9563 standards from start to finish.
Gates Original HTD Tooth Profile Combined with Poly Chain Belt Construction
The PowerGrip GT3 Belt Has Twice the Load Carrying Capacity of its Predecessor HTD
Twin Power Belts Have Teeth on Both Sides for Synchronization from Both Driving Surfaces
PowerGrip HTD Belts Have a Larger, More Robust Tooth Profile for Increased Capacity, as Compared to Timing Belts
Twin Power Belts Have Teeth on Both Sides for Synchronization from Both Driving Surfaces
The Trapezoidal Tooth Profile Makes This Belt Well Suited for Use in Positioning Applications
Twin Power Belts Have Teeth on Both Sides for Synchronization from Both Driving Surfaces
Cost Effective, Low Maintenance Drive Alternatives That Are Well Suited for Linear Movement, Positioning and Conveying Applications
Endless Urethane Construction Provides Higher Strength as Compared to Welded Urethane Belts, Making Them Well-Suited for Use in Power Transmission and High-Performance Positioning Applications