gates_logo POWERING PROGRESS™

Multi-Duty® Sheaves


Multi-Duty V-Belt Sheaves

Markets/Applications
Use with Hi-Power® II, Tri-Power®, Dubl-V, Power Curve®, PowerBack® and classical section PowerBand® belts.

Features/Advantages

  • Full split in bushing allows easy installation and removal.

  • Precise sheave design produces positive, press fit to shaft.

  • Precision manufactured and static balanced.

Notes
The multi-duty function applies to part numbers showing both the A and B dimensions.

Sheaves and bushings must be ordered separately.

Details shown which do not affect drive function or overall weight may be changed without notification.

WARNING: Do NOT use with "A" section PowerBand belts.

Do NOT use these sheaves with rim speeds in excess of 6,500 fpm.

Gates-Corporation-Belt-ID-Chart

Access our handy Belt I.D. Chart for easy-to-read images, sizing, specifications, product I.D. numbers, and more. Gates offers an extensive range of power transmission belts—from V-belts to synchronous belts—to meet your needs.

Register to Access Your Resource