gates_logo POWERING PROGRESS™

Light-Duty Sheaves


Light-Duty Sheaves - Bored-to-Size

Markets/Applications
Use with Truflex® belts.

Features/Advantages

  • Precision machined grooves.

  • Single or double groove designs are available.

Outside Diameter (In.)

Sheave Type

AK

BK

2AK

2BK

Solid

Up to 2.45

Up to 2.75

Up to 3.45

Up to 3.75

Web

2.5 - 3.95

2.85 - 4.55

3.75 - 4.95

3.95 - 5.95

Spoke

≥ 4.25

≥ 4.75

≥ 5.25

5.75

Notes
Details shown which do not affect drive function or overall weight may be changed without notification


Light-Duty Sheaves - Variable Pitch

Markets/Applications
Use with PoweRated® belts on light industrial HVAC, outdoor power equipment and appliance applications. Also try our Hi-Power® II A & B industrial belts.

Features/Advantages

  • Sheave grooves are precision machined.

  • Single or double groove designs are available.

Notes
Details shown which do not affect drive function or overall weight may be changed without notification.


Light-Duty Sheaves - QT Bushed

Markets/Applications
Use with Truflex® belts.

Features/Advantages

  • Sheave grooves are precision machined.

Notes
QT Type bushings are sold separately.

Outside Diameter (In.)

Sheave Type

AK

BK

2AK

2BK

Solid

Up to 3.25

Up to 3.55

Up to 3.75

Up to 4.25

Web

3.45 - 5.75

3.75 - 6.45

3.95 - 5.45

4.45 -5.95

Spoke

≥ 5.95

≥ 6.75

≥ 5.75

6.25

Details shown which do not affect drive function or overall weight may be changed without notification.

Gates-Corporation-Belt-ID-Chart

Access our handy Belt I.D. Chart for easy-to-read images, sizing, specifications, product I.D. numbers, and more. Gates offers an extensive range of power transmission belts—from V-belts to synchronous belts—to meet your needs.

Register to Access Your Resource