PowerGrip HTD Sprockets
Markets/Applications
Use with PowerGrip HTD Belts.
Features/Advantages
-
Full split in bushing allows easy installation and removal.
-
Precise sprocket design produces positive, press fit to shaft.
-
Precision manufactured and static balanced to eliminate sprocket wobble.
Notes
3M and 5M PowerGrip HTD sprockets are available in minimum plain bore (MPB). 20M sprockets are available in QD® style.
Sprocket part numbers are comprised of number of grooves, pitch and width. For example; part number P14-5M-09AL denotes 14 grooves, 5mm pitch, 9mm width and “AL” for aluminum.
On a sprocket, pitch is the distance between groove centers and is measured on the pitch circle of the sprocket. The pitch circle of the sprocket coincides with the pitch line of the belt mating with it. The pitch diameter of the sprocket is always greater than its outside diameter.
Details shown which do not affect drive function or overall weight may be changed without notification.
Abbreviations used for sprocket materials: AL=Aluminum and GI=Gray Iron.
WARNING: Do NOT use these sprockets with rim speeds in excess of 6,500 fpm.
Access our handy Belt I.D. Chart for easy-to-read images, sizing, specifications, product I.D. numbers, and more. Gates offers an extensive range of power transmission belts—from V-belts to synchronous belts—to meet your needs.