gates_logo POWERING PROGRESS™

Wide Belts


Gates wide belts are commonly used in applications which require an exact product positioning. A parallel construction of high strength aramid cords ensure even tension and smooth running characteristics. The belt construction of high-strength polyurethane is cut resistant and non-marking. Those belts stand out in addition to easy cleaning and smooth belt drive, they are ideal replacements for plastic modular belts and conveyor belts.

ATTRIBUTES

  • Easy to clean

  • Cut resistant

  • Widths up to 450 mm available

  • Suitable for synchronous conveying applications

  • No cord exposure at the edges of the belt

  • Low-noise, smooth operation

  • FDA approval for: WT10 / WH and GMT3

  • EU food approval for: GMT3

APPLICATIONS

  • Synchronous conveying applications

  • Bulk conveying

  • Food and confectionary conveying

  • Clean room or wash down environments

  • Hygienic applications

PROCESSING OPTIONS

  • Backings

  • Profiles

  • Special processing

Gates-Corporation-Belt-ID-Chart

Access our handy Belt I.D. Chart for easy-to-read images, sizing, specifications, product I.D. numbers, and more. Gates offers an extensive range of power transmission belts—from V-belts to synchronous belts—to meet your needs.

Register to Access Your Resource