gates_logo POWERING PROGRESS™

Special Belt Finishings


Gates offers special finishings for belts to achieve a variety of application requirements. From ground edges or surfaces, to tight tolerances, punched or machined holes and slots, to CNC machining of three dimensional contours - Gates provides customized solutions for all needs.

Milling

   

Grinding

 

Minimum Length

500 mm

 

Minimum Length

480 mm

Maximum Length

30,000 mm

 

Maximum Length

No Limitation

Minimum Width

10 mm

 

Minimum Width

10 mm

Maximum Width

450 mm

 

Maximum Width

450 mm

 

Punching

 

Minimum Length

500 mm

 

Maximum Length

30,000 mm

 

Minimum Width

10 mm

 

Maximum Width

450 mm

 

Minimum Hole Diameter

1.0 mm

 

Maximum Hole Diameter

10 mm

 

Removing individual teeth

  • For precise positioning.

Slotting

  • The flexibility can be increased by cross grooving thick coatings.
  • Our Applications Engineering Department will help you with your custom requirements.

Advantages

  • Unlimited adaptability for nearly all dimensions, contours and configurations.

  • Combination of flexible base belt manufacturing and additional fabrication in one hand.

Example of Use

  • Vacuum conveying belts for pulling applications.

Gates-Corporation-Belt-ID-Chart

Access our handy Belt I.D. Chart for easy-to-read images, sizing, specifications, product I.D. numbers, and more. Gates offers an extensive range of power transmission belts—from V-belts to synchronous belts—to meet your needs.

Register to Access Your Resource