Profiled Belts

Gates belts can be customized with welded profiles to meet specific application requirements. The molded profiles are made of tough polyurethane and become an integral part of the belt through thermal bonding. Profiles can be manufactured in nearly any shape and construction.

Our timing belts with welded profiles are optimal for applications in packaging, general conveying and other automation equipment applications.

Choose from over 2,000 existing profiles available from Gates’ extensive mold inventory.


  • Available for all standard pitches

  • Non-marking, durable design

  • Over 2,000 existing shapes and constructions

  • Widths up to 18“ / 450 mm available

  • Thermal bonding process fuses belt and profile together


  • Pushing applications

  • General conveying applications

  • Glass conveying

  • Food conveying

  • Hygienic industry

  • Textile industry

  • Wood processing industry

  • Synchronous conveying applications

  • Fabrication Capabilities

  • Minimum length 500 mm

  • Maximum length 25 000 mm

  • Maximum width 450 mm / 18“

Special dimensions and tolerances are available on request.


Access our handy Belt I.D. Chart for easy-to-read images, sizing, specifications, product I.D. numbers, and more. Gates offers an extensive range of power transmission belts—from V-belts to synchronous belts—to meet your needs.

Register to Access Your Resource