gates_logo POWERING PROGRESS™

Endless Flex Belts


Flex belts are truly endless extruded with helically wound steel cords in different sizes, constructions and pitches.

Endless Flex Belts

ATTRIBUTES

  • Extruded, thermoplastic polyurethane construction

  • High performance and power transmission based on truly endless cords

  • Synchronous tracking

APPLICATIONS

  • Wood processing industry

  • Textile industry

  • Conveying machines

  • Foiling machine

  • Power transmission

  • Highly stressed conveying applications

PROCESSING OPTIONS

  • Backings

  • Special processing

FABRICATION CAPABILITIES

  • Pitchs H / T5 / T10 / T20 / AT5 / AT10 / AT20 / ATL10 / ATL20
    HTD®5 / HTD®8 / HTD®14

  • Widths 10 mm up to 100 mm

  • Lengths 1,550 mm up to 23,500 mm

  • Polyurethane 92 Shore A (standard)

  • Tension members Steel cord (standard)

  • Polyamide Fabric Polyamide fabric on tooth side (NT)

Further constructions are available on request.

Gates-Corporation-Belt-ID-Chart

Access our handy Belt I.D. Chart for easy-to-read images, sizing, specifications, product I.D. numbers, and more. Gates offers an extensive range of power transmission belts—from V-belts to synchronous belts—to meet your needs.

Register to Access Your Resource