Truflex® V-Belts

Truflex® belts feature superior length stability for minimal take-up.

Suitable for all industrial light duty applications, usually using fractional horsepower (FHP) motors.


  • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life.

  • Flex-Bonded cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.

  • The Flex-Weave cover is a patented construction for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat.

  • Meets RMA oil and heat resistant standards.

  • Meets RMA static conductivity requirements.

Recommended Sheaves
Light-Duty Sheaves - Bored-to-Size

Light-Duty Sheaves - Variable Pitch

Light-Duty Sheaves - Bushed

Truflex belts are offered in cross sections 2L (0), 3L (1), 4L (2), 5L (3).

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource