gates_logo POWERING PROGRESS™

PoweRated® V-Belts


These green belts are an alternative to conventional light-duty belts, with high performance construction delivering more horsepower, less stretch and providing longer service life.

Markets/Applications
PoweRated belts are suitable for outdoor power equipment, appliances and industrial applications where FHP belts are typically used.

Features/Advantages

  • Bareback construction for smooth clutching on shock loaded, backside-idler driven equipment.

  • Aramid Tensile Cords combine limited stretch with extraordinary strength and durability.

  • Meets RMA oil and heat resistant standards.

Recommended Sheaves
Light-Duty Sheaves - Bored-to-Size

Light-Duty Sheaves - Variable Pitch

Light-Duty Sheaves - Bushed

Notes
PoweRated belts do not meet RMA requirements for static conductivity.

Industry Designation

Gates Truflex® Section

PoweRated Section

3L

1

67 (3/8" T.W.)

4L

2

68 (1/2" T.W.)

5L

3

69 (21/32" T.W.)

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource