gates_logo POWERING PROGRESS™

Tri-Power® Belts


Constructed with Gates proprietary construction, this belt has a superior combination of flex and load carrying capacity, as well as less stretch resulting in less maintenance.

Markets/Applications
Suitable for all industrial applications, particularly where small or sub-minimal sheave diameters are required.

Features/Advantages

  • Notches molded into the belt during manufacturing make this belt well suited for drives with smaller diameter sheaves.

  • Belt Edge is machined for even sheave groove contact resulting in less slip and wear.

  • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.

  • Patented EPDM Material construction provides -60°F to +250°F temperature range to resist belt cracking.

  • Meets RMA oil and heat resistant standards.

  • Meets RMA static conductivity requirements.

Recommended Sheaves
Multi-Duty® Sheaves

Notes
Tri-Power belts are available in AX, BX, and CX sizes.

Tri-Power belts longer than 210 inches are a banded, cut notch construction.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource