gates_logo POWERING PROGRESS™

Super HC® Molded Notch Belts


Constructed with Gates proprietary construction, this belt has a superior combination of flex and load carrying capacity, as well as transmitting more horsepower than the classical cross sections in the same amount of drive space.

Markets/Applications
Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical.

Features/Advantages

  • Notches molded into the belt during manufacturing make this belt well suited for drives with smaller diameter sheaves.

  • Belt Edge is machined for even sheave groove contact resulting in less slip and wear.

  • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.

  • Patented Ethylene Material construction provides -60°F to +250°F temperature range to resist belt cracking.  (Patent US 6616558)

  • Meets RMA oil and heat resistant standards.

  • Meets RMA static conductivity requirements.

Recommended Sheaves
Super HC® Sheaves

Notes
Gates Super HC Molded Notch belts are available in 3VX and 5VX cross-sections.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource