gates_logo POWERING PROGRESS™

Super HC® Belts


Pioneered by Gates, these "narrow" cross-sections can transmit up to three times the horsepower of the classical cross-sections (A, B, C, and D) in the same amount of drive space.

Markets/Applications
Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical.

Features/Advantages

  • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life.

  • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.

  • The Flex-Weave® Cover is a patented construction for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat.

  • Meets RMA oil and heat resistant standards.

  • Meets RMA static conductivity requirements.

Recommended Sheaves
Super HC® Sheaves

Notes
Gates Super HC belts are available in 3V, 5V, and 8V cross-sections.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource