gates_logo POWERING PROGRESS™

Predator® Single Belts


Specifically designed for aggressive applications, this extra heavy-duty belt construction provides extraordinary high impact strength, capacity, and wear resistance.

Markets/Applications
Predator belts are well suited as replacement belts for applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, heavy construction and sand/gravel operations.

Features/Advantages

  • Aramid Tensile Cords combine limited stretch with extraordinary strength and durability that is pound-for-pound stronger than steel.

  • Bareback Cover resists debris and allows the belt to slip under extreme shock load conditions, reducing heat buildup and prolonging belt life.

  • Gates Curves provide proper cord support and full contact with the sheave-groove for equal loading, uniform wear, and increased belt life.

  • Meets RMA oil and heat resistant standards.

Notes
Predator belts do not meet RMA requirements for belt static conductivity.

When application requires Predator belt sets, request belts with same group/match number.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource