Power Round® Belts

Heavy-duty round belt designed for demanding applications. These belts are designed for 1/4-turn or twisted drives.

Designed to meet the needs of higher speed Conveyor Applications.

Ideal for 1/4 turn or twisted, serpentine drives, power turn and line shaft conveyors.

  • Flex-Bonded Higher Strength Polyester Tensile Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.

  • The Flex-Weave® Double Layer Heavy-Duty Cover is a patented fabric construction for longer cover life, providing extended protection to the belt core from oil, dirt and heat.

  • Installation Alignment Stripe runs the entire length of the belt to aid in eliminating belt twists during installation.

  • Minimal stretch for minimum take-up requirements.

  • No splice for added durability.

  • Meets RMA oil and heat resistant standards.

  • Meets RMA static conductivity requirements.

Recommended Sheaves
Hi-Power® Multi-Duty Sheaves

Additional sizes from 42 inches to 660 inches are available upon request and require minimum order quantities of 87 belts per size +/- 10%.

Contact Customer Service for availability and setup.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource