gates_logo POWERING PROGRESS™

Nu-T-Link® Belting


Nu-T-Link® belting is designed for rapid installation in an assortment of lengths and operating conditions.

Markets/Applications
Suitable alternative to standard belts on all industrial applications and particularly suited to drives requiring link belting for ease of installation.

Features/Advantages
  • Color Coded Studs make for easy identification and installation.

  • Orange Polyurethane/Polyester composite resists oil, water, chemicals and heat (working temperature range: -40°F to +212°F (-40°C to +100°C).

  • May be assembled in an assortment of lengths to fit multiple drive configurations.

Recommended Sheaves
Multi-Duty® Sheaves

Notes
Nu-T-Link is available in 50 foot reels.

The studs are color coded: 0 - Red; A - Silver; B - Green; C - Blue; D - Black; E - Black.

Nu-T-Link does not meet RMA requirements for V-belt static conductivity.

WARNING: Do NOT use with backside idlers.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource