gates_logo POWERING PROGRESS™

Multi-Speed Belts


Multi-Speed belts are made banded or bandless construction featuring high-modulus, fiber-loaded stock that offers transverse rigidity and flexibility at the same time. This results in higher load carrying capacity and long belt life.

Markets/Applications
Suitable for all industrial, wide-speed range open pulley or enclosed device variable speed drives.

Features/Advantages
  • Notch Design reduced thermal and bending stresses for longer life.

  • Smooth Running construction for minimal vibration at high speeds.

  • Meets RMA oil and heat resistant standards.

Recommended Sheaves
Contact the Gates Made-To-Order Metals Team.

Notes
HV in the part number denotes Heavy Construction, which has a thickness of .700+.

Product No. Prefix

Construction

9800

Banded

9804

Bandless

9833

Bandless/Aramid Tensile

Additional sizes may be available on a Made-To-Order basis. Contact Customer Service for information

Minimum Order Quantities for MTO Multi-Speed Belts

Size Range

Min. Quantity

1228V-1632V

42

1822V-2332V

28

2422V-2930V

20

3028V-3636V

16

3726V-4436V

12

Manufacturing variations may cause actual ship quantity to vary +/- 10% from these figures. Orders must be for a minimum of the quantities shown, or multiples thereof.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource