gates_logo POWERING PROGRESS™

Micro-V® Belts


Exclusive truncated (shortened) profile gives Gates Micro-V belts increased flexibility, reduced heat buildup and allows performance at higher speeds on smaller diameter sheaves.

Markets/Applications
Well suited for applications such as appliances, outdoor power equipment, roller conveyors, machine tools, medical equipment and exercise equipment.

Features/Advantages
  • Fiber Reinforced Ribs for excellent wear resistance.

  • High Modulus, low stretch tensile member for added strength and dependability.

  • Smooth Running for minimal vibration at high speeds.

  • Meets RMA oil and heat resistant standards.

  • Meets RMA static conductivity requirements.

Size Range/Availability
  • Common belt rib widths listed below are readily available from inventory.

  • All Other Rib Widths can quickly be slit from sleeves at Gates Service Centers for belt lengths: J-section 27.0 to 86.0 inches, L-section all sizes, and M-section all sizes.

Recommended Sheaves
Contact the Gates Made-To-Order Metals Team.

Notes
Belt part number is constructed by using the effective length in tenths of an inch, followed by cross section and the number of ribs.

For Example, 780L16 represents a 78 inch effective length, L cross section and 16 ribs.

Belt product number is 8 or 9 digits constructed of product number series prefix, belt length and number of ribs.

For example, 917307816 represents an "L" section Micro-V (9173) that is 78 inches (078) long with 16 ribs (16).

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource