gates_logo POWERING PROGRESS™

Metric-Power™ V-Belts


Manufactured in the Americas, these belts are made to Gates high quality global production standards.

Metric Power belts are readily available for replacement on drives that require metric cross sections.

Markets/Applications
Excellent for textile mills, machine tool and food processing applications.

Features/Advantages
  • Proprietary Construction features an unbeatable combination of flex and load carrying capacity, reduced stretch and incredible cord adhesion properties.

  • Molded Notches (in lengths 3,000mm and under) reduce thermal and bending stresses.

  • Flex-Bonded Cords are chemically bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.

  • Patented EPDM Material construction provides -60°F to +250°F temperature range to resist belt cracking.

  • Meets RMA oil and heat resistant standards.

  • Meets RMA static conductivity requirements.

Recommended Sheaves
Contact the Gates Made-To-Order Metals Team.

Notes
Narrow cross sections include: XPZ/SPZ, XPA/SPA, XPB/SPB, and XPC/SPC.
Classical cross sections include 10X, 13X, and 17X.
Metric Power belts are molded notch construction in lengths 3,000mm and under. Metric Power belts are banded construction in lengths over 3,000mm.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource