gates_logo POWERING PROGRESS™

Hi-Power® II Belts & Hi-Power® II PowerBand Belts


Featuring a composite, multi-purpose construction, these belts resist oil and heat, ozone, sunlight, weather, and aging.

Markets/Applications
Suitable for all industrial applications, including v-flat drives.

Features/Advantages
  • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, equal wear, and increased belt life.

  • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.

  • The Flex-Weave® Cover is a patented fabric construction for longer cover life, providing extended protection to the belt core from oil, dirt and heat.

  • Meets ARPM oil and heat resistant standards.

  • Meets ARPM static conductivity requirements.

The PowerBand®construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove.

Markets/Applications
Recommended for drives where single belts vibrate, turn over or jump off the drive.

Features/Advantages
The Tie Band assures high lateral rigidity, guiding the belt in a straight line and preventing it from coming off the drive.

Learn about Gates heavy duty V-belt drive design in this manual. Find out more about drive features and procedures to get the most out of your Gates V-belt drive.

PartView System Interactive Belt Products eCatalog

Access our PartView™ System interactive belt products eCatalog as your source for industrial belt technical information, CAD models, and more. Quickly find the Gates belts and components you need with Gates PartView™.

Register to Access Your Resource