gates_logo POWERING PROGRESS™

Powerful Gates V-Belts

Gates invented the V-belt nearly 100 years ago and we remain a leading V-belt manufacturer today. Explore our vast product selection below or find a Gates V-belt distributor near you.

Gates Super HC XP Belts with aramid cord

Super HC® XP Belts

Introducing Super HC® XP™ Premium Notched PowerBand belts - your best defense against belt failure.

Predator Single Belts For Industrial Belt Replacement

Predator® Single Belts

Specifically Designed for Aggressive Applications, This Extra Heavy-Duty Belt Construction Provides Extraordinary High Impact Strength, Capacity, and Wear Resistance

Predator PowerBand Heavy-Duty Belts

Predator® PowerBand® Belts

Specifically Designed for Aggressive Applications, This Extra Heavy-Duty Belt Construction Provides Extraordinary High Impact Strength, Capacity, and Wear Resistance

Quick-Link Heavy Duty V-Belt

QUICK-LINK Belting

Tool-free solution to replace classical section V-belts in emergency situations.

Super HC Industrial Belts

Super HC® Belts

Pioneered by Gates, These "Narrow" Cross-Sections Can Transmit up to Three Times the Horsepower of the Classical Cross-Sections (A, B, C, and D) in the Same Amount of Drive Space

Super HC PowerBand Industrial Belts

Super HC® PowerBand® Belts

The PowerBand Construction Allows Multiple Belts to Function as a Single Unit, with Even Load Distribution and Each Strand Fitting Securely in the Sheave Grooves

Super HC Molded Notch Industrial Belts

Super HC® Molded Notch Belts

Constructed with Gates Proprietary Materials, This Belt Has a Superior Combination of Flex and Load Carrying Capacity, as Well as Transmitting More Horsepower Than the Classical Cross Sections in the Same Amount of Drive Space

Super HC Molded Notch PowerBand Industrial Belts

Super HC® Molded Notch PowerBand® Belts

The PowerBand Construction Allows Multiple Belts to Function as a Single Unit, with Even Load Distribution and Each Strand Fitting Securely in the Sheave Grooves

Hi-Power II Heavy-Duty Belts

Hi-Power® II Belts & Hi-Power® II PowerBand Belts

Featuring a Composite, Multi-Purpose Construction, These Belts Resist Oil and Heat, Ozone, Sunlight, Weather, and Aging

Hi-Power II Dubl-V Belts

Hi-Power® II Dubl-V Belts

Designed with a Unique Recessed Top and Bottom to Maintain Sidewall Contact, While Remaining Flexible for Drives That Require Power Transmission from Both Sides of the Belt

TriPower Molded Notch Industrial Belts

Tri-Power® Belts

Constructed with Gates Proprietary Materials, This Belt has a Superior Combination of Flex and Load Carrying Capacity, as Well as Less Stretch Resulting in Less Maintenance

Metric-Power V-Belts

Metric-Power™ V-Belts

Manufactured in the Americas, These Belts are Made to Gates High Quality Global Production Standards

Micro-V Belts For Industrial Belt Drive Systems

Micro-V® Belts

Exclusive Truncated (Shortened) Profile Gives Gates Micro-V Belts Increased Flexibility, Reduced Heat Buildup and Allows Performance at Higher Speeds on Smaller Diameter Sheaves

Round Endless Belts Designed For 1/4-Turn or Twisted Drives

Round Endless Belts

These Endless Belts are Designed for 1/4-Turn or Twisted Drives

Round Endless Belts Designed For 1/4-Turn or Twisted Drives

Power Round® Belts

Heavy-Duty Round Belt Designed for Demanding Applications

Multi-Speed V-Belts

Multi-Speed Belts

Multi-Speed Belts Feature Banded or Bandless Construction with High-Modulus, Fiber-Loaded Stock That Offers Transverse Rigidity and Flexibility at the Same Time

PowerBack Heavy-Duty Belts

PowerBack® Belts

Specifically Designed for Live Roller Conveyor Applications, This Modified "B" Section Belt has a Special Flat Back to Increase Top Surface Contact for Roll-to-Roll Applications

Power Curve V-Belts

Power Curve® Belts

The Conveyor Turn is a Demanding Application in Which V-Belts Face Varying Degrees of Transverse Bending

Nu-T-Link Belting For Belt Installation

Nu-T-Link® Belting

Nu-T-Link Belting is Designed for Rapid Installation in an Assortment of Lengths and Operating Conditions

Register to Access Your Resource