gates_logo POWERING PROGRESS™

System Smart Belt Education Display


Build Profits by Selling More Belts, Tensioners and Pulleys with the New System Smart Belt Education Display

System Smart Belt Display

Gates System Smart Belt Education Display engages and educates customers, helping service centers increase sales on complete system repairs. This dual-sided, 3D interactive belt display shows how the individual components of the timing and the serpentine systems work together and wear at the same rate.  All information on the countertop display is in both English and Spanish. Sturdy construction allows it to sit securely on countertop.  Measures 18" H x 10" W x 3" D

Display Includes:

  • Dual-sided display - rotates 360 degrees to show either Serpentine or Timing System
  • Real belts and moving system components
  • Built in brochure holder at top of display
  • 50 Be System Smart consumer brochures







Register to Access Your Resource