gates_logo POWERING PROGRESS™

Be System Smart


Inspect at 60K Miles and Replace at 90K Miles

I60R90Think I60 & R90

The best way to prevent costly system failure is to remember the Car Care Council’s recommendation. Start inspecting the serpentine, cooling and timing systems at 60K miles, and replace worn components by 90K miles or as advised by the manufacturer. When components wear, they put the entire system at risk. Combine belts and tensioners, water pumps and hoses, and use timing component kits for a complete system repair.


  Be System Smart Video





Be System Smart

The best way to prevent costly system failure is to remember the Car Care Council's recommendation.   Start inspecting the serpentine, cooling and timing systems at 60K miles, and replace worn components by 90K miles or as advised by the manufacturer. 


Spanish Be System Smart Logo Mantente Alerto Al Sistema

Cuando los componentes se desgastan, ponen todo el sistema en riesgo. La mejor manera de prevenir costosas fallas en el sistema, es recordar la I-60 y R-90. Comienza inspeccionando los sistemas serpentín, del tiempo y de enfriamiento a las 60,000 millas, y reemplaza los componentes desgastados a las 90,000 millas o según lo aconsejado por el fabricante. Combina correas y tensores, bombas de agua y mangueras, y usa kits de componentes de tiempo para una completa reparación del sistema.

Kilometers: Think 100 & 150

The best way to prevent costly system failure is to remember the Car Care Council’s recommendation. Start inspecting the serpentine, cooling and timing systems at 100,000 kilometers, and replace worn components by 150,000 kilometers, or as advised by the manufacturer. When components wear, they put the entire system at risk. Combine belts and tensioners, water pumps and hoses, and use timing component kits for a complete system repair.

  Be System Smart at AAPEX 2014

Be System Smart Brochure
Be System Smart Trade Ad
Spanish Be System Smart Trade Ad

Register to Access Your Resource