gates_logo POWERING PROGRESS™

Racing Performance Micro-V® Belts

Gates performance serpentine belt stands out from the competition.

Racing performance Timing Belts

Racing Performance Timing Belts

No other belts help protect engine investment while delivering high performance like Gates RPM Timing Belts.

Racing Timing Component Kits

Racing Timing Component Kits

Replace all critical system components at once with RPM Timing Component Kits (TCKs) for peak maintenance of performance vehicles.

Racing Timing Component Kits and Water Pump

RPM Timing Component Kits with Water Pump

Gates RPM Timing Component Kits with Water Pump offer the best and most complete repair solution for performance vehicles.

Mini Filler Deck Caps

Mini Filler Deck Caps

Caps fit the mini (32mm ID, 16 mm deep) filler neck.

Standard SAE "A" Size Caps

Standard SAE "A" Size Caps

Caps fit a standard SAE “A” size (2 1/8" OD, 3/4" deep) filler neck.

Safti-Vent Racing Radiator Caps

Safti-Vent™ Racing Radiator Caps

Safti-Vent™ style performance radiator caps fit the standard SAE “A” size (2 1/8" OD, 3/4" deep) filler neck.

Spinlok Standard SAE "A" Size Caps

Spinlok Standard SAE “A” Size Caps

Spinlok design caps fit the standard SAE “A” size (2 1/8" OD, 3/4" deep) filler neck.

Register to Access Your Resource