gates_logo POWERING PROGRESS™

Windshield Wiper Hose


Ideal for Windshield Washers, Vacuum-Operated Accessories and Radiator Overflow Applications

Windshield Wiper Hose

  • Reinforced construction for pressure applications. Kink and collapse resistant
  • EPDM tube and cover resists splitting or cracking during stem insertion
  • Temperature rating: -40°F to +257°F (-40° to 125°C) to 26 In./Hg.
  • Packaging: 50 ft. reels

Register to Access Your Resource