Windshield Washer, Vacuum & Radiator Overflow Tubing

Ideal for Windshield Washers, Vacuum-Operated Accessories and Radiator Over Flow

Windshield Washer Vacuum and Radiator Overflow Tubing

  • Vacuum and kink resistant construction
  • Vacuum rated to 24" Hg (610mm)
  • Meets SAE J1037, J942b specifications
  • 25 psi working pressure
  • Temperature rating: -40° to +257°F (-40°C to 125°C)
  • Packaging: One 72" length per box. 50 ft. reel. One 250 ft. length per box

Register to Access Your Resource