gates_logo POWERING PROGRESS™

Silicone Vacuum Tubing (EGR Hose) & DPFE


Specially Formulated Silicone Rubber

Silicone Vacuum Tubing EGR HoseHigh temperature resistance ensures long service life in harsh environments.

  • Extremely flexible and kink resistant
  • Also used to transfer air, water and coolant for exhaust gas recirculation
  • Orange color for easy identification
  • Temperature rating: 300°F (149°C) to 25 In./Hg; Possible reduced capacity above 300°F; Maximum 400°F (204°C)
  • Packaging: One six-foot length in reusable, recyclable, self-service package

 

Register to Access Your Resource