gates_logo POWERING PROGRESS™

High Temperature DPFE Hose Solution Kits


Specially Formulated Silicone Rubber Hose Designed as a Solution for Common DPFE Failures

High Temperature DPFE Hose Solution Kit
  • High temperature resistance assures long service life in harsh environments
  • Extremely flexible and kink resistant
  • Solves common failure issues on Ford/Lincoln/Mercury trucks and SUVs
  • Includes two sections of hoses so both can be replaced at the same time
  • Packaging: One 7/32” x 13” and one 5/32” x 10” section in clamshell package

Part No. 27079

Register to Access Your Resource