Power Steering Filters

Eliminate Pump Warranties

Extend steering system life by installing the Steering System Filter with a new pump and hose. Along with a proper flush, the filter will help eliminate pump warranties and keep the system working trouble-free for many years to come.


  • Individually boxed/standard carton quantity 10
  • Includes filter and two hose clamps
  • Fits standard 3/8” or 10MM power steering return hose
  • Part number 348872


  • Large internal magnet attracts and traps fine metallic particles
  • Advanced filter technology catches larger floating particulates
  • Safety bypass insures flow of fluid will not be inhibited in a fully contaminated system
  • Full polycarbonate body withstands all elements and seasons
Power Steering Filter Sell Sheet

Register to Access Your Resource