gates_logo POWERING PROGRESS™

Bulk Power Steering Return Line Hose Without Couplings


Allows “Custom Fit” Cutting and Assembly for Low Pressure Fluid Return Lines

Bulk Power Steering Return Line Hose wo Couplings
  • Use with return line end fittings if required
  • Nitrile tube, neoprene cover
  • Meets OEM power steering return line and SAE J189 requirements
  • Temperature rating: –40°F to +275°F (–40°C to +135°C)
  • Packaging: Individually boxed

Register to Access Your Resource