Fuel Line & Vacuum Tubing Hose Connector Kit

Don't Get Caught Without the Right Size to Make a Repair!

  Gates Hose Connector Assortment includes a range of sizes to match today's complicated fuel, vacuum and emission hose requirements.  Components have been upgraded to provide the best fit and material.

Fuel Line and Vacuum Tubing Assortment (#91174) includes fittings for use as a fuel line connector, vacuum hose connector and in emission control systems.  Straight, elbow and "T" shapes in sizes from 3/32" to 1/2".
  • Multiple shapes for almost any hose configuration
  • Unique single-barb design ensures leak-proof seal
  • Resistant to coolant additives, gasoline, diesel, oil and LPG
  • Able to withstand extreme hood temperatures (-50 degrees to 275 degrees F)
  • Individual components available as refills
  • Provides convenient storage with plan-o-gram inside lid to identify location/size of each connector
  • Not for use for emissions above 275 degrees F or in proximity of exhaust system

For connectors larger than 1/2", please see Coolant Hose Connectors in Coolant Hose section.  

Register to Access Your Resource