gates_logo POWERING PROGRESS™

Fuel Filler Neck Hose


Designed Specifically for Auxiliary Gas Tanks on Recreational Vehicles

Fuel Filler Neck Hose Excellent replacement for passenger cars and trucks where a straight hose with a minimal bend is required.
  • Suitable for use with gasoline, gasohol blends of ethanol, methanol, ethers, diesel and biodiesel to B20 (up to maximum concentrations allowed by the EPA)
  • Smooth oil resistant cover, tough textile cord reinforcement and petroleum-resistant nitrile tube
  • Non-wire reinforced
  • Meets SAE 30R6 specifications
  • Temperature rating: -40°F to +212°F (-40°C to +100°C)
  • Biodiesel (B20) temperature rating: -40°F to +212°F (-40°C to +51°C)

Caution: Not recommended for marine gasoline applications.

Register to Access Your Resource