gates_logo POWERING PROGRESS™

Evaporative Emission Control Fuel Caps


Meet OEM Specifications and Federal and State Emission Requirements

Two-way action pressure relief/vacuum relief valve allows fuel tank to “breathe” while preventing the escape of fuel fumes. Seals are compounded from fuel-resistant rubber. Available in three configurations. Note: Due to the critical nature of the EEC valves, it is necessary to keep these caps clean at all times

Fenderwell

Evaporative Emission Control Fuel Cap Fenderwall

  • Zinc-plated and dichromate dipped for superior corrosion resistance
  • Some models are made from rugged plastic





Exterior

Evaporative Emission Control Fuel Cap Exterior

  • Caps have chrome-plated finish





Locking

Evaporative Emission Control FC Locking

  • Comes with two keys. Keyed-alike caps available on special order
  • Packaging: Individually boxed



 

Register to Access Your Resource