Diesel Exhaust Fluid (DEF) Hose Assemblies

Diesel Exhaust Fluid (DEF) Hose Assemblies are Specially Designed and Manufactured to Convey Diesel Exhaust Fluid (DEF)

Diesel Emission Fluid DEF Hose AssembliesBecause DEF freezes at +11°F (-12°C), the hose and couplings are electronically heated using Gates revolutionary carbon fiber heating system. This patent pending technology allows for more uniform fluid heating compared to heated-wire designs. Thermoplastic over-molds protect electrical connections against moisture and corrosion.

DEF Product Flyer

Register to Access Your Resource