gates_logo POWERING PROGRESS™

Barricade Marine Fuel Line Hose


This Hose is US Coast Guard Class A1-15 Type R1 Approved.

Barricade marine Hose

With a  35 psi pressure rating, this CARB & EPA compliant hose is multi-fuel & bio-fuel compatible.  It has a temperature rating of -4°F to 212°F (-20°C to 100°C) and is available now in IDs ranging from 1/4" to 3/8”.  1/2” ID will be available in Q3 2014. 


Barricade Sell Sheet

Register to Access Your Resource