Barricade® Carburetion Fuel Line Hose

Low-Permeation, Premium Hose for Use on Carbureted Engines, PCV and EEC Systems, and for Fuel Return Hose on Fuel Injection Systems

Barricade Caburetion Fuel Line Hose

Not for use on the pressure-side of fuel injection systems. Approved for use with leaded and unleaded gasoline, diesel, bio-diesel, E-85, methanol, ethanol, and gasohol fuels. Patented five-layer Greenshield® barrier technology keeps fuel out of the environment while delivering peak fuel efficiency.

  • Meets SAE J30R14T1, EPA 40 CFR 1051.110 , and CARB small engine off-road requirements for low permeation (except for kink resistance)
  • Textile spiral layer (two spiral) and thermoplastic barrier layer
  • Oil, heat, ozone and abrasion resistant cover
  • Recommended for carbureted engines in cars, light trucks, off-road vehicles and small engines
  • Temperature rating: -40° F to 257° F (-40° C to 125° C)

Note: Do not submerse in gasoline.

Caution: Do not use on pressure lines on fuel injection systems or cooling system applications.

Use Barricade Fuel Injection (4219BF) hose for Multi-Port Injection systems.

Register to Access Your Resource