gates_logo POWERING PROGRESS™

Super Hex/Minex Clamps


Top Quality Clamp With Extra-Strength Construction Features 

Super Hex features a 1⁄2" wide band, while the Minex band is 5/16".

Super Hex Minex Clamps

  • Durable 200 series stainless steel band and screw housing
  • One-piece screw housing is interlocked onto band for extra strength
  • Solid head forged from one piece of steel, cadmium plated
  • Hex shaped screw with deep slot – tightens with screwdriver, nutdriver or socket wrench
  • Tighten to 30 in/lbs
  • Meets SAE J1508
  • Packaging: 10 per box

 

Register to Access Your Resource