gates_logo POWERING PROGRESS™

PowerGrip® SB Clamps


Maintenance-Free Clamps that Retain Dynamic Tension and Never Need Retightening

PowerGrip® SB Clamps stop leaks, even on out-of-round applications. Clamp down better in all conditions and temperature extremes. Environmentally friendly by eliminating antifreeze leaks and ground water contamination. PowerGrip SB Clamps
  • Easy to install with ordinary heat gun
  • Wider sealing area entraps connector bead
  • Conform to any shape of hose and housing, even out-of-round fittings
  • Made from a heat-sensitive thermoplastic with a memory to prevent over– or under-tightening
  • Can be used with all brands of silicone hose
  • Temperature rating: -40°F - 302°F (-40°C - 150°C)
  • Packaging: Ten to carton

Register to Access Your Resource