Hose Clamps

PowerGrip SB Clamps

PowerGrip® SB Clamps

Maintenance-free clamps that retain dynamic tension and never need retightening.

Green Stripe Stainless Steel Clamps

Green Stripe® Stainless Steel Clamps

Ideal for applications where corrosion is a problem, or for industrial use.

Strap  Clamps

Strap Clamps

Unique plated carbon steel buckles conforms to many shapes and are suitable for specialized applications.

Super Hex Minex Clamps

Super Hex/Minex Clamps

Top quality clamp with extra-strength construction features.

Silicone Hose Clamps

Silicone Hose Clamps

Designed to provide an extra-tight seal on silicone hose and prevent hose cover extrusion.

Green Stripe Marine Clamps

Green Stripe® Marine Clamps

Constructed of 100% marine grade stainless steel.

Green Stripe Constant Tension Clamp

Green Stripe® Constant Tension Clamps

Green Stripe® constant tension clamps provide the reusable, self-adjusting band needed for a dependable seal, even in the coldest conditions.

Register to Access Your Resource