gates_logo POWERING PROGRESS™

Silicone Heater Hose


Ideal For Extremely High Temperature Service in Radiator, Heater and Other Coolant Transfer Hose Applications

Silicone Heater Hose Constructed with silicone rubber
  • Reinforced with tough, high temperature resistant polyester textile cords
  • Exceptionally flexible
  • Highly resistant to weathering, coolant deterioration, ozone and temperature extremes
  • Exceeds SAE 20R3 Class A Tube and Cover
  • Can be used for emission hose applications
  • For proper installation, use Gates PowerGrip® SB clamps or Gates silicone hose clamps
  • Temperature rating: –70°F to 350°F (–57°C to 177°C)
  • Packaging: Individual cartons

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource