gates_logo POWERING PROGRESS™

90° Molded Heater Hose


Especially Designed for Difficult Heater Hose Applications Requiring Sharp 90° Bends in the Hose

90 Degree Molded Heater HoseEliminates the need for extensive inventory of OE type curved heater hose. Just 22 sizes handle thousands of applications.

  • Engineered to resist electrochemical degradation – the leading cause of hose failure
  • Resists water permeation
  • Similar to heater SAE 20R3 Type EC Class D-2
  • Use with heater hose connectors and bulk heater hose for virtually complete molded heater hose coverage
  • Temperature rating: -40°F to 275°F (-40°C to 135°C)

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource