gates_logo POWERING PROGRESS™

Vulco-Flex® II Coolant Hose


Gates Vulco-Flex® II Hose Will Bend in Almost Any Direction

Vulco Flex II COolant Hose

It easily replicates the angles and planes of a wide variety of expensive original equipment coolant hose, for quick and easy replacement.

  • Improved sealing surface for greater leak resistance and increased flexibility for easier installation
  • Heat and ozone resistant cover
  • Rated for SAE 20R5 Class D-2 performance
  • High temperature rating up to +257°F (+125°C)

Note: Gates recommends replacing clamps each time a new coolant hose is installed.

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource