gates_logo POWERING PROGRESS™

Silicone Coolant Hose


Extra  Long-Lasting Hose Constructed with Silicone Rubber

Ideal for extremely high temperature service in radiator, heater and other coolant transfer hose applications. Silicone Coolant Hose
  • Excellent for extreme ambient and radiant temperature conditions
  • Resists weathering, ozone, heat and coolant deterioration
  • Silicone tube and cover resist prolonged exposure to under-hood and coolant heat
  • Use PowerGrip® SB clamps or silicone hose clamps
  • Exceeds SAE 20R1 (Class A Standard Wall)
  • Temperature rating: –70°F to +350°F (–56°C to +177°C)
  • Packaging: 3 ft. lengths

Register to Access Your Resource