gates_logo POWERING PROGRESS™

90° and 45° Molded Silicone Elbow Coolant Hose


Newer Heavy-Duty Engines With Advanced Emissions Systems Produce Higher Under-Hood Temperatures, Requiring the Use of Silicone Coolant Hose

90 Molded Heater Hose

In these newer HD engines (from 2007 to current model year) low engine-air-flow and high-heat conditions, Gates Silicone Coolant Hose is the perfect product. Gates now offers high-quality 4-ply silicone coolant hose for high-heat (up to 350°F) performance in these demanding conditions.

  • Premium 4-ply construction
  • High-heat resistance material meets or exceeds OE specifications
  • Industry standard blue cover for easy identification
  • Used when hose routing passes near turbo or hot side of the charged air system

 

Register to Access Your Resource