gates_logo POWERING PROGRESS™

Molded Coolant Hose

Molded Coolant Hose

Gates molded coolant hose is manufactured to fit specific applications.

Gates Branched Radiator Hose

Branched Radiator Hose

Molded to fit specific applications.

Vulco Straight Coolant Hose

Vulco Straight Coolant Hose

Specially engineered stick hose is ideal for straight coolant/air connections in automotive, stationary engine, industrial and home applications.

Wire Inserted Green Stripe Coolant Hose

Wire Inserted Green Stripe Coolant Hose

Provides the ability to replace many sizes of tailor-made curved hoses.

Green Stripe 4 Ply Coolant Hose

Green Stripe® 4-Ply Coolant Hose

For severe operating conditions found on stationary engines, construction equipment and off-road vehicle applications.

Green Stripe Straight Coolant Hose

Green Stripe® Straight Coolant Hose

Stick hose designed for demanding heavy-duty coolant/air applications.

Green Stripe VibraFlex Coolant Hose

Green Stripe® Vibraflex® Coolant Hose

For heavy-duty applications requiring short length hose that must absorb vibration and/or fitting misalignment.

Green stripe Vulco Flex Coolant Hose

Green Stripe® Vulco-Flex® Coolant Hose

Heavy-duty flexible hose designed to replace straight or curved coolant hoses.

Vulco Flex II Coolant Hose

Vulco-Flex® II Coolant Hose

Gates Vulco-Flex® II hose will bend in almost any direction.

500 Severe Service Silicone Coolant Hose

500°F Severe Service Silicone Coolant Hose

Newer heavy-duty engines with advanced emissions systems produce higher under-hood temperatures, requiring the use of silicone coolant hose.

Silicone Coolant Hose

Silicone Coolant Hose

Extra long-lasting hose constructed with silicone rubber.

90 Molded Heater Hose

90° and 45° Molded Silicone Elbow Coolant Hose

Newer heavy-duty engines with advanced emissions systems produce higher under-hood temperatures, requiring the use of silicone coolant hose.

Molded Coolant Hose Identification Guide

Register to Access Your Resource