gates_logo POWERING PROGRESS™

Green Stripe® Ring Retained Turbocharger Hose


Made for Turbocharged Class 8 and Heavy-Duty Diesel Engines

Green Strip Ring Retained Turbocharger HoseMulti-hump design isolates vibration and absorbs rotational shock. Depending on application, hose is engineered with three or four rings to maintain design integrity.

  • Four layer silicone construction with aramid fiber reinforcement for maximum durability
  • Meets or exceeds OEM specifications
  • Temperature rating: -60°F to +500°F (-51°C to +260°C)

 

Register to Access Your Resource