gates_logo POWERING PROGRESS™

Exhaust Hose (Hardwall) Wire Reinforced


Heavy-Duty Fabric-Reinforced Hose With a Helical Steel Wire Reinforcement to Meet Marine Water and Wet Exhaust Hose Requirements

Exhaust Hose Wire Reinforced
  • Features blue layline for easy identification
  • Resists heat and oil
  • Meets SAE J2006 requirements
  • Working pressure 100 psi for water application, 10 psi for exhaust application
  • May be used for engine water circulation, discharge lines, heat exchangers and wet exhaust connections
  • Packaging: 12.5 foot lengths

Register to Access Your Resource