Emission Control Duct Hose

Connects Hot Air From Exhaust Manifold Shroud to Air Cleaner for Efficient Control of Emissions

Helps eliminate carburetor icing and improves engine warm up.  Emission Control Duct Hose
  • Aluminum polyester construction for economy
  • Fiberglass aluminum (black) for greater strength and durability
  • Completely flexible and easily bent, yet retains shape after forming
  • Resists heat, cold, oil and water
  • Cuts with knife for easy installation
  • Install with or without clamps
  • Temperature rating: -40°F to 400°F (-40°C to +204°C)
  • Packaging: Individually packed

Register to Access Your Resource