gates_logo POWERING PROGRESS™

Defroster/Air Intake Hose


For Defrosters, Air Ducts, Air Intakes, Underhood Applications and Other Low Pressure, Low Suction Applications

Defroster Air Intake Hose
  • Flexible, heat-resistant materials and helical steel wire reinforced
  • Easily cut and formed to desired shape and length
  • Tear, abrasion and ozone resistant
  • Complies with DOT FMVSS 302
  • Temperature rating: -40°F to +200°F (-40°C to +93°C)
  • Packaging: Individually boxed in six ft. lengths (compressed to 21”)
  • Approved for marine applications

Register to Access Your Resource